Protection Coordination
As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.
Description
Designing and coordinating protection systems
Faults in electric power systems are very special events in the life cycle of a public or industrial system, as they can greatly affect or restrict operation. They may also lead to severe damages of installations and equipment and may harm personal safety or the enviroment. Selective power system protection must take into account the network structure, network elements, different network circuits, and vendor and customer requirements.
Siemens PTI offers:
A team comprised of highly skilled experts in all aspects of steady state, dynamic system protection and fault analysis of electrical power systems
Equipment protection and coordinated system protection for all voltage levels
Protection optimization for industries, utilities, power plants and railways
Protection adaptation for future decentralized energy generation and power electronics
Instrument transformer dimensioning
Digital real-time simulation of power supply systems including the communication links between the protection devices
Further Information
Take a look at our Fast Facts Sheet for more information on this topic.