Skip to Content


Content

Voltage-Regulator Control Panel, MJ-XL

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

Description

For information on our new regulator control panel, please see the MJ-4A control panel page.

A complete line of voltage-regulator accessories are available for the MJ-XL Control Panel, and including communications modules, MJXplorer software (Windows 95, 98, ME, NT, 2000, XP) and MJXtra software (used for upgrading firmware).  Our firmware updates are free-of-charge to all customers.  You can download a zip file which contains the latest firmware, release notes, and other documentation by registering for the T&D Online Customer Service Portal on the right side of the screen.  The latest instruction manuals for this version are available as well.

 
 

Accessories

The MJ- XL Tap Changer Control Panel uses 32-bit microprocessor technology and a user-friendly layout to provide the most advanced tap changer control. It features full power and energy monitoring, separate forward and reverse regulator settings, event and interval logging, date/time stamping, multiple counters, alert information and more. Standard local communications is provided via a Data Port on the front of the control panel while optional 2-way SCADA communications can be provided through an RS232/485 or Fiber Optics connection utilizing popular imbedded protocols.

The Fiber Optics Communications Module is the interface used to connect the MJ-X Control to SCADA via multimode fiber optic cable. The communications module is easily installed in the back of the MJ-XL.

Product Designation: OPTICOM

 
 

Product Support

Hotlines

US Support

T&D Online Customer Service Portal

Access maintenance manuals, tips and technical information on current and out of production voltage regulators and MJ-X and MJ-XL control panels.