Skip to Content


Content

Three Phase Voltage Regulator - SFR-X

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

Description

Competitive Advantages

  • Unit Construction

  • Allows for fast, low cost untanking in the field

  • Side Inspection Door

  • Allows for easy inspection and maintenance where untanking is impractical

  • Better lead times vs LTC’s

  • One mechanical operator vs three mechanical operators

  • One control panel vs three control panels

  • Smaller footprint than three individual voltage  regulators

Siemens SFR-X Voltage Regulator
 
 

Features

LTC vs Voltage Regulators

  • Taking product offline entire transformer instead of just single phase unit

  • One spare regulator can run through all three phases when maintenance is required

  • The same spare unit can function effectively on any of the systems three phases

  • Full maintenance can be completed without diminishing service anywhere on the system

  • Separation of three phases

  • Single control to react individually to the voltage variance of each phase

  • By separating the phases, each into its own unit, every unit is made smaller and easier to handle 

  • What does this mean to the customer?

  • Difference between using material moving equipment at hand vs having to contract out for special services.

  • Change out completed in hours rather than days

 
 

Product Support

Hotlines

US Support

T&D Online Customer Service Portal

Access maintenance manuals, tips and technical information on current and out of production voltage regulators and control panels.