OEM components
Type GM-SG medium-voltage metal-clad switchgear 5 kV - 15 kV
OEM components, type GM-SG medium-voltage metal-clad switchgear 5 kV - 15 kV description
Siemens is pleased to announce our new and expanded offering of OEM components for OEMs building ANSI switchgear.
Siemens 5 kV - 15 kV type GM-SG switchgear product offering features the class-leading Siemens type 3AH3 circuit breaker operating mechanism, now with up to 63 kA interrupting capability (available as integrator switchgear only). This is the same circuit breaker operator used in our type GM38 switchgear product, building on a heritage of more than 30 years of operators in the 3A family.
Pre-configured type GM-SGY skeletons for fast delivery
Fast-delivery type GM-SGY skeletons are offered up to 50 kA in the following configurations1, 2:
A-blank over B-blank
A-blank over B-1,200 A
A-blank over B-2,000 A
A-blank (ventilation) over B-3,000 A
A-blank (ventilation) over B-4,000 A
A-1,200 A over B-1,200 A
A-1,200 A over B-2,000 A
A-2,000 A over B-1,200 A
A-2,000 A over B-2,000 A
A-3,000 A, E-ventilation and F-VT
C-VT, D-blank and B-1,200 A
C-VT, D-blank and B-2,000 A
C-blank, D-VT and B-1,200 A
C-VT, D-VT and B-1,200 A
C-blank, D-VT and B-2,000 A
C-VT, D-VT and B-2,000 A
C-blank, D-blank and B-1,200 A
C-blank, D-blank and B-2,000 A
C-VT, D-blank and B-blank
C-blank, D-VT and B-blank
C-VT, D-VT and B-blank
C-blank, D-CPT and B-1,200 A
C-blank, D-CPT and B-2,000 A
C-VT, D-CPT and B-1,200 A
C-VT, D-CPT and B-2,000 A
C-blank, D-CPT and B-blank
C-VT, D-CPT and B-blank
C-VT, D-VT, E-VT and F-VT.
Footnotes:
1 Voltage transformer has been abbreviated as VT.
2 Control power transformer has been abbreviated as CPT.
Type GM-SGY cell parts kits up to 50 kA
Siemens offers the following type GM-SGY cell parts kits up to 50 kA1-6:
A-1,200 A circuit breaker cell parts kit
A-2,000 A circuit breaker cell parts kit
A-3,000 A circuit breaker cell parts kit
B-1,200 A circuit breaker cell parts kit
B-2,000 A circuit breaker cell parts kit
B-3,000 A circuit breaker cell parts kit
C-VT tray cell parts kit
D-CPT tray cell parts kit
D-VT tray cell parts kit
D-Fuse cell parts rollout tray cell parts kit
E-VT tray cell parts kit
F-Fuse cell rollout tray cell parts kit
F-VT tray cell parts kit
F-CPT tray cell parts kit.
Footnotes:
1 Circuit breaker cell parts kits are ordered by part number.
2 Rollout tray parts kits do not include transformers andprimary or secondary fuses.
3 Rollout tray parts kits are ordered by part number.
4 Consult factory
5 Voltage transformer has been abbreviated as VT.
6 Control power transformer has been abbreviated as CPT.
Type GM-SGY rollout trays without transformers or fuses
Siemens offers the following type GM-SGY rollout trays without transformer or fuses1,2:
F-5 kV 3Ø fuse rollout tray
5 kV two VTs rollout tray
5 kV three VTs rollout tray
5 kVA CPT rollout tray for 5 kV fuses
10 kVA/15 kVA CPT rollout tray for 5 kV fuses
15 kV two VTs rollout tray
15 kV three VTs rollout tray
5 kVA CPT rollout tray for 15 kV fuses
15 kVA CPT rollout tray for 15 kV fuses.
Footnotes:
1 Voltage transformer has been abbreviated as VT.
2 Control power transformer has been abbreviated as CPT.
Type GM-SG OEM components optional equipment
Siemens offers the following optional equipment with type GM-SG OEM components:
Manual racking crank
Manual spring charging handle
Pair of drawout extension rails
Split plug jumper
Test cabinet (125 Vdc control voltages only. Consult factory for other voltages.)
Electrically operated racking motor accessory
Circuit breaker lift truck (no lift sling required)
Auxiliary tray attachment for lift truck
Lift sling (use with customer’s crane or hoist)
Fifth wheel assembly
Secondary disconnect (for cubicle)
Bus bar parts kit
Run back parts kit
Inter-unit bus supports glass-polyester 1,200 A, 2,000 and 3,000 A (For high-track, consult factory.)
Cover boots for primary stab 1,200 A/2,000 A and 3,000 A/4,000 A
Bus boot
Cover boot for VT connection
Cover boot for plug adaptor
Cover boot for plug close
Insulator assembly (Various ratings. For high-track, consult factory.)
Type GMSG-MO manually operated ground and test device up to 50 kA
Type GMSG-EO electrically operated ground and test device up 50 kA (For 63 kA, consult factory)
40- and 50-foot control cables for Type GMSG-EO (30-foot control cable is standard)
Single-ratio and multi-ratio current transformers.

Type GMSG circuit breaker ratings (new "constant kA" ratings basis)
Type GMSG circuit breaker ratings are in accordance with the following standards3, 7, 8, 9:
ANSI/IEEE C37.04-1999 standard rating structure for AC high-voltage circuit breakers
ANSI/IEEE C37.06-2009 AC high-voltage circuit breakers rated on asymmetrical current basis - preferred ratings and related required capabilities
ANSI/IEEE C37.09-1999 standard test procedure for AC high-voltage circuit breakers rated on a symmetrical current basis
ANSI/IEEE C37.010-1999 application guide for AC high-voltage circuit breakers rated on a symmetrical current basis.
Circuit breaker type1 | Maximum design voltage (V)2 kV rms | Maximum symmetrical interrupting (I) and short-circuit (I)5,6 kA rms sym | Continuous current4 A rms | Closing and latching(momentary) Asymmetrical(1.55 x I) kA rms | Closing and latching(momentary) Peak (2.6 x I) kA |
GMSG-05-40-1200-104 | 4.76 | 40 | 1,200 | 62 | 104 |
GMSG-05-40-2000-104 | 4.76 | 40 | 2,000 | 62 | 104 |
GMSG-05-40-3000-104 | 4.76 | 40 | 3,000 | 62 | 104 |
GMSG-05-50-1200-130 | 4.76 | 50 | 1,200 | 78 | 130 |
GMSG-05-50-2000-130 | 4.76 | 50 | 2,000 | 78 | 130 |
GMSG-05-50-3000-130 | 4.76 | 50 | 3,000 | 78 | 130 |
GMSG-05-63-1200-164 | 4.76 | 63 | 1,200 | 98 | 164 |
GMSG-05-63-2000-164 | 4.76 | 63 | 2,000 | 98 | 164 |
GMSG-05-63-3000-164 | 4.76 | 63 | 3,000 | 98 | 164 |
GMSG-07-40-1200-104 | 8.25 | 40 | 1,200 | 62 | 104 |
GMSG-07-40-2000-104 | 8.25 | 40 | 2,000 | 62 | 104 |
GMSG-07-40-3000-104 | 8.25 | 40 | 3,000 | 62 | 104 |
GMSG-15-25-1200-065 | 15.0 | 25 | 1,200 | 39 | 65 |
GMSG-15-25-2000-065 | 15.0 | 25 | 2,000 | 39 | 65 |
GMSG-15-40-1200-104 | 15.0 | 40 | 1,200 | 62 | 104 |
GMSG-15-40-2000-104 | 15.0 | 40 | 2,000 | 62 | 104 |
GMSG-15-40-3000-104 | 15.0 | 40 | 3,000 | 62 | 104 |
GMSG-15-50-1200-130 | 15.0 | 50 | 1,200 | 78 | 130 |
GMSG-15-50-2000-130 | 15.0 | 50 | 2,000 | 78 | 130 |
GMSG-15-50-3000-130 | 15.0 | 50 | 3,000 | 78 | 130 |
GMSG-15-63-1200-164 | 15.0 | 63 | 1,200 | 98 | 164 |
GMSG-15-63-2000-164 | 15.0 | 63 | 2,000 | 98 | 164 |
GMSG-15-63-3000-164 | 15.0 | 63 | 3,000 | 98 | 164 |
Footnotes:
1 “xxxx” in type designation refers to the self-cooled continuous current rating 1,200 A, 2,000 A or 3,000 A as appropriate. The 4,000 A fan-cooled rating is achieved using a 3,000 A circuit breaker in combination with fan cooling as indicated in footnote 4.
2 Maximum design voltage for which the circuit breaker is designed and is the upper limit for operation.
3 For circuit breakers rated on a “constant kA basis”, the voltage range factor is 1.0.
4 4,000FC indicates fan cooling is required in the switchgear structure for this rating. The 4,000 A rating is not available in outdoor equipment.
5 All values apply to polyphase and line-to-line faults.
6 Standard duty cycle is O - 0.3 s - CO - 3 min. - CO.
7 Standard rated interrupting time is five-cycles (83 ms).Optional rated interrupting time of three-cycles (50 ms) is available.
8 Type GMSG vacuum circuit breakers are ordered by catalog number. Please consult factory for additional information.
9 Reference GM-SG selection and application guide E50001-F710-A122-X-4A00 for additional information about type GMSG circuit breakers.
10 Circuit breaker elements are sold with Siemens OEM structures or parts kits only. Consult factory for pricing and availability of replacement type GMSG vacuum circuit breaker elements.
11 Equipment rated 63 kA is offered as integrator switchgear only.
Type GMSG circuit breaker ratings (historic "constant MVA" ratings basis)
Type GMSG circuit breaker ratings are in accordance with the following standards2, 3, 11, 12, 13, 14:
ANSI/IEEE C37.04-1979 standard rating structure for AC high-voltage circuit breakers rated on a symmetrical current basis
ANSI C37.06-1987 AC high-voltage circuit breakers rated on a symmetrical current basis - preferred ratings and related required capabilities
ANSI/IEEE C37.09-1979 standard test procedure for AC high-voltage circuit breakers rated on a symmetrical current basis
ANSI/IEEE C37.010-1979 application guide for AC high-voltage circuit breakers rated on a symmetrical current basis.
Circuit breaker type1 | Nominal voltage class kV | Nominal three-phase MVA class9 MVA | Short-circuit (at rated maximum voltage)(I)5,6,10 kV rms sym | Maximum symmetrical interrupting (K x I)7 kA rms sym | Continuous current4 A rms | Closing and latching(momentary) Asymmetrical(1.6 x k x I)8 kA rms | Closing and latching(momentary) Peak (2.7 x k x I)8 kA peak |
GMSG-05-250-1200-097 | 4.16 | 250 | 29 | 36 | 1,200 | 58 | 97 |
GMSG-05-250-2000-097 | 4.16 | 250 | 29 | 36 | 2,000 | 58 | 97 |
GMSG-05-350-1200-132 | 4.16 | 350 | 41 | 49 | 1,200 | 78 | 132 |
GMSG-05-350-2000-132 | 4.16 | 350 | 41 | 49 | 2,000 | 78 | 132 |
GMSG-05-350-3000-132 | 4.16 | 350 | 41 | 49 | 3,000 | 78 | 132 |
GMSG-07-500-1200-111 | 7.2 | 500 | 33 | 41 | 1,200 | 66 | 111 |
GMSG-07-500-2000-111 | 7.2 | 500 | 33 | 41 | 2,000 | 66 | 111 |
GMSG-15-500-1200-062 | 13.8 | 500 | 18 | 23 | 1,200 | 37 | 62 |
GMSG-15-500-2000-062 | 13.8 | 500 | 18 | 23 | 2,000 | 37 | 62 |
GMSG-15-750-1200-097 | 13.8 | 750 | 28 | 36 | 1,200 | 58 | 97 |
GMSG-15-750-2000-097 | 13.8 | 750 | 28 | 36 | 2,000 | 58 | 97 |
GMSG-15-750-3000-097 | 13.8 | 750 | 28 | 36 | 3,000 | 58 | 97 |
GMSG-15-1000-1200-130 | 13.8 | 1,000 | 37 | 48 | 1,200 | 77 | 130 |
GMSG-15-1000-2000-130 | 13.8 | 1,000 | 37 | 48 | 2,000 | 77 | 130 |
GMSG-15-1000-3000-130 | 13.8 | 1,000 | 37 | 48 | 3,000 | 77 | 130 |
Footnotes:
1 “xxxx” in type designation refers to the self-cooled continuous current rating 1,200 A, 2,000 A or 3,000 A as appropriate. The 4,000 A fan-cooled rating is achieved using a 3,000 A circuit breaker in combination with fan cooling as indicated in footnote 4.
2 Maximum design voltage for which the circuit breaker is designed and is the upper limit for operation.
3 For voltage range factor, K is the ratio of the rated maximum design voltage to the lower limit of the range of operating voltage in which the required symmetrical and asymmetrical interrupting capabilities vary in inverse proportion to the operating voltage. Reference GM-SG selection and application guide E50001-F710-A122-X-4A00 for voltage range factor information on GMSG circuit breakers.
4 4,000FC indicates fan cooling is required in the switchgear structure for this rating. The 4,000 A rating is not available in outdoor equipment.
5 To obtain the required symmetrical interrupting capability of a circuit breaker at an operating voltage between 1/K times rated maximum design voltage and rated maximum design voltage, the following formula shall be used: required symmetrical interrupting capability = rated short-circuit current (I) x [(rated maximum design voltage)/(operating voltage)]. For operating voltages below 1/K times maximum design voltage, the required symmetrical interrupting capability of the circuit breaker shall be equal to K times rated short-circuit current.
6 Within the limitations stated in ANSI/IEEE C37.04-1979, all values apply to polyphase and line-to-line faults. For single phase-to-ground faults, the specific conditions stated in clause 5.10.2.3 of ANSI/IEEE 37.04-1979 apply.
7 Current values are not to be exceeded even for operating voltage below 1/K times rated maximum design voltage.For operating voltages between rated maximum design voltage and 1/K times rated maximum design voltage, follow footnote 5.
8 Current values are independent of operating voltage up to and including rated maximum voltage.
9 “Nominal three-phase MVA class” is included for reference only. This information is not listed in ANSI C37.06-1987.
10 Standard duty cycle is CO - 15 s - CO.
11 Standard rated interrupting time is five-cycles (83 ms). Optional rated interrupting time of three-cycles (50 ms) is available.
12 Type GMSG vacuum circuit breakers are ordered by catalog number. See page 9 for additional information.
13 Reference GM-SG selection and application guide E50001-F710-A122-X-4A00 for additional information on GMSG circuit breakers.
14 Circuit breaker elements are sold with Siemens OEM structures or parts kits only. Consult factory for pricing and availability of replacement type GMSG vacuum circuit breaker elements.
Type GMSG circuit breaker options
Siemens offers the following optional equipment for the type GMSG circuit breaker:
Capacitor trip device (120 Vac or 240 Vac only, mounted on circuit breaker)
Secondary release (second trip coil mounted on circuit breaker)
UL-Label (or C-UL Label)
Undervoltage release (mounted on circuit breaker)
Three-cycle interrupting time (not with 24 Vdc trip)
Definite purpose capacitor switching
Definite purpose generator switching.