Bridges Electric® Station Class Disconnects are clean, simple, and reliable power class switches featuring:
Square tubular blade with a highly efficient section both for mechanical rigidity and electrical conductivity
Jaw design utilizes high pressure silver contacts
Positive latch, effective pry-out mechanism
Precision machined hinge casting for low resistance connection
90° blade stop
NEMA 3” D.B.C. insulators
Galvanized steel channel base
Bridges Electric Station Class Disconnects are available with many options, accessories, and mounting configurations to fit the specific needs of the electric utility.