There are two series of Bridges Electric® group operated switches: the Topper® Series and the Vector® Series.
The Topper® Series takes its name from the original Topper® Switch, a pole top only design whose compactness, ease of installation and unique synchronized operation is unequalled. Many additional construction designs are now available in addition to the original pole Topper®. The Topper® Series is conservatively rated and has superior fault close, three second, continuous and loadbreak ratings. The Topper® is available in ratings of 15kV – 38kV, 110kV – 200kV BIL, and 600A – 1200A loadbreak.
The Vector® Series is a line of group operated air break (GOAB) switches designed for superior performance in three-phase loadbreak switching while remaining competitive in price. The Vector® is available in ratings of 15/25kV and 38kV, 150kV and 200kV BIL, 900 or 1200A continuous current and 600 or 900A loadbreak.