Skip to Content


Content

Description

The Telegyr 5700 RTU combines innovative hardware architecture, a comprehensive protocol library, a wide array of I/O modules, advanced communication abilities (including support for encryption and HTML publishing), the best configuration tool in the market and an enviable track record for reliability, to create the premier medium to large point-count RTU.

SICAM StationManager II (the brains of the 5700 RTU) combines extensive IED integration capabilities, an IEC 1131 compliant programming interface, some of the best configuration and diagnostic tools in the industry, and various advanced features like WAN support, data encryption and HTML server capabilities, to make it a perfect Substation Data Concentrator. The StationManager II supports features normally found in RTUs and PLCs: 1ms Time Stamping, SOE handling, Momentary, Change Detect, Select-Before-Execute controls, and a IEC1131 compliant PLC programming interface, to ensure you don’t sacrifice any SCADA and automation functionality.

 


Product Support

Hotlines

US Support