Siemens has a complete range of products to handle everything from a simple automation to a completely integrated Protection, Control and Monitoring system.
SICAM PAS (Power Automation System)
The IEC 61850 compliant SICAM PAS can meet all the demands of a distributed substation control system. By being designed to operate with IEC 61850, SICAM PAS provides:
Time savings in engineering, operations and maintenance of substations
Cost savings through the use of Ethernet
Consequent use of data exchange tools avoid double data input
No generation of parameterization is required
No loading of parameters in a separate runtime system
On-line help and plausibility checks
Alterations can be done by the user
Onboard tools for commissioning, testing, and in operation
Automation suite (CFC)
OPC interface
Remote and Local HMI
Real-time data and historical archiving
Diagnostic tool application suite
The
SICAM StationManager II
combines extensive IED integration capabilities, an IEC 1131 compliant programming interface, some of the best configuration and diagnostic tools in the industry, and various advanced features like WAN support, data encryption, and HTML server capabilities, to make it a perfect Integration/Automation platform.
The
Telegyr 5700 RTU
combines innovative hardware architecture, a comprehensive protocol library, a wide array of I/O modules, advanced communications abilities including support for encryption and HTML publishing, the best configuration tool in the market and an enviable track record for reliability, to create the premier medium to large point-count RTU.