As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.
CB Controller
Description
Siemens CB Controller combines modern microprocessor relay protection technology and automation logic to create a cost effective solution for remote control and monitoring of circuit breakers in utility and industrial substation applications.
The harsh substation environment presents hazards for both operating personnel and sensitive electronic equipment. Using Siemens CB Controller concept of distributed I/O, the protective devices may be located at the circuit breaker, reducing the required quantity and length of expensive copper wiring for CT, VT, and control connections.
Using the basic operating principles of overcurrent protection, numerical signals and intelligent evaluation algorithms, Siemens CB Controller provides advanced monitoring techniques with increased accuracy and protection functionality.
Siemens CB Controller is state of the art technology and cost effective Circuit Breaker Control and Monitoring. Whether installing new equipment or refurbishing existing equipment, Siemens CB Controller is simple and effective automation and monitoring.