Skip to Content


Content

SIPROTEC 7SJ600

Multifunction overcurrent, motor and overload protection relay

Description

The SIPROTEC 7SJ600 is a numerical overcurrent relay which, in addition to its primary use in radial distribution networks and motor protection, can also be employed as backup for feeder, transformer and generator differential protection.

The SIPROTEC 7SJ600 provides definite-time and inverse-time overecurrent protection along with overload and negative-sequence protection for a very comprehensive relay package. In this way, equipment such as motors can be protected against asymmetric and excessive loading. Asymmetric short-circuits with currents that can be smaller than the largest possible load currents or phase interruptions are reliably detected.

Download catalogue, manual, and other detail information.

 
 

Function overview

 
 

Product Support

Hotlines

US Support

Downloads