SIPROTEC 4 7SJ63
Multifunction protection relay
Description
The SIPROTEC 4 7SJ63 can be used as a protective control andmonitoring relay for distribution feeders and transmission lines of any voltage in networks that are earthed (grounded), low-resistance earthed, unearthed, or of a compensated neutral point structure. The relay is suited for networks that are radial or looped, and for lines with single or multi-terminal feeds. Regarding the time-over- current/directional timeovercurrent protection the characteristics can be either definite time, inverse time or user-defined.
The SIPROTEC 4 7SJ63 is equipped with motor protection applicable for asynchronous machines of all sizes.Motor protection comprises undercurrent monitoring, starting time supervision, restart inhibit, locked rotor.
The relay provides easy-to-use local control and automation functions. The number of controllable switchgear depends only on the number of available inputs and outputs. The integrated programmable logic (CFC) allows the user to implement their own functions, e.g. for the automation of switchgear (interlocking). The user is able to generate userdefined messages as well.
Function overview
Protection functions
Time-overcurrent protection (definite-time/inverse-time/user-def.)
Directional time-overcurrent protection (definite-time/inverse-time/user-def.)
Sensitive dir./non-dir. earth-fault detection
Displacement voltage
Intermittent earth-fault protection
High-impedance restricted earth fault
Inrush restraint
Motor protection
Overload protection
Temperature monitoring
Under-/overvoltage protection
Under-/overfrequency protection
Breaker failure protection
Negative-sequence protection
Phase-sequence monitoring
Auto-reclosure
Fault locator
Lock out
Control functions/programmable logic
Flexible number of switching devices
Position of switching elements is shown on the graphic display
Local/remote switching via key-operated switch
Control via keyboard, binary inputs, DIGSI 4 or SCADA system
User-defined logic with CFC (e.g. interlocking)
Monitoring functions
Operational measured values V , l , f , ...
Energy metering values W p , W q
Circuit-breaker wear monitoring
Slave pointer
Trip circuit supervision
Fuse failure monitor
8 oscillographic fault records
Communication interfaces
System interface (IEC 60870-5-103, IEC 61850; PROFIBUS-FMS / DP; DNP 3.0 / MODBUS RTU)
Service interface for DIGSI 4 (modem)
Front interface for DIGSI 4
Time synchronisation via IRIG B/DCF77