SF6 High Voltage Power Circuit Breakers, Dead Tank
Product Description
•Durable dead tank construction providing reliable long-lasting performance in demanding operating conditions.
•Proven second generation arc-assist interrupter technology.
•Significantly reduced maintenance requirements.
•Rated current up to 3150 amperes (4000 amps available).
•40 kA interrupting current without the need for capacitors.
•Operation down to minus 50°C with tank heaters.
•Three cycle interrupting.
•Suitable for both 50 and 60 Hz.
•Guaranteed SF6 leak rate of less than 1%.
•Seismically qualified to IEEE 693 moderate level (high level available).
•Spring stored energy system with both closing and opening springs within a common housing.
•Factory assembled and tested. No field adjustments required.
•Tested to 6,000 mechanical operations and 3,000 operations at 3 kA.
•Tested to both ANSI and IEC standards.
•Both porcelain and composite bushings available.
•Rupture disks for each interrupter.
•Provision for three current transformers per bushing.
•Direct replacement for bulk oil breakers.
•Galvanized steel frame and legs for added corrosion resistance.
Description
Product Overview
Siemens has developed a family of dead-tank SF6 power circuit breakers from 15 to 242 kV. Designated the SPS2, the breaker entered service in October 1997. The SPS2 features a second generation arc-assist interrupter and an advanced spring operator. Both components are identical to those used globally in the Siemens live tank breakers and require virtually zero maintenance. The SPS2 is tested to both ANSI and IEC standards.
The breaker has been tested to 6,000 mechanical operations, and 3,000 operations at 6 kA. The SPS2 breaker is produced at the Siemens Power Transmission and Distribution plant in Jackson, Mississippi, USA. This state-of-the-art facility has a quality system certified to the requirements of the ISO 9000-2000 Standard. Factory assembly and testing eliminates the need for any field adjustments.
Since 1964 Siemens has been at the front of SF6 circuit breaker technology. Now the Research & Development Engineering Departments from Siemens USA and Siemens Germany have teamed up to develop a line of virtually maintenance free Dead-Tank SF6 power circuit breakers from 15.5kV to 245kV. The famed SPS2 line first entered service in October of 1997.
The SPS2 is proof that Siemens has "The Intelligence To Power Your Future."
Features
Application
High voltage SF6 power circuit breakers are suitable for use in utility and industrial systems where reliability, ease of installation and low cost of ownership are critical. Special applications include:
•Switching of capacitors.
•Cables and reactors.
•Environmentally restricted sites requiring oils sumps.
•System stability problems requiring three-cycle interrupting.
•Reclosing duty without de-rating interrupting capability.
•High contamination zones that require high creep and low contamination weather sheds.
•High altitude operation without de-rating.
Key Features
38 / 48.3 / 72.5 kV Max Rating 40kA
Dual Certified ANSI / IEC
Short cycle deliveries.. best lead times
3 cyc, 3000A, 40kA - standard
Spring - Spring Mech.
Designed to replace OCB's (w/same footprint)
High creep bushings
Commonality of design
Ganged sync Option available
Over 50,000 units in service
Service & installation capability
Available for 4000A
FA2 Operator ( low maintenance, long life)
18 Full fault operations w/o inspection
123 / 145 / 170kV Max Rating 40kA
Dual Certified ANSI / IEC
Short cycle deliveries.. best lead times
3 cyc, 3000A, 40kA - standard
Spring - Spring Mech.
Designed to replace OCB's (w/same footprint)
High creep bushings
Commonality of design
Ganged sync Option available
Over 50,000 units in service
Service & installation capability
Available for 4000A
FA2 Operator ( low maintenance, long life)
18 Full fault operations w/o inspection
123 / 145 / 170kV Max Rating 50 / 63kA
Dual Certified ANSI / IEC
Short lead times.. best industry cycles
3 cyc, 3000A, 63kA, - No external line to ground Caps required for ITRV
Spring - Spring Mech
Designed to replace OCB's
High creep bushings
Commonality of design
1 piece tank
Service & Installation capability
Available at 4000A
FA4 Operator ( low maintenance, long life)
6 Full fault operations w/o inspection
245kV Max Rating 40 / 50 / 63kV
Dual Certified ANSI / IEC
Short lead times.. best industry cycles
3 cyc, 3000A, 50kA: Standard-No external l-g capacitance to meet ITRV
Only 5000 pF capacitance required to achieve 63kA interruption
Spring - Spring Mech
Designed to replace OCB's
High creep bushings
Commonality of design
1 piece tank
Service & installation capability
World Leader
Available at 4000A
FA2 Operator (low maintenance, long life)
6 Full fault operations w/o inspection