Skip to Content


Content

Siemens distribution recloser (SDR) switch

Up to 38 kV

Siemens distribution recloser (SDR) switch up to 38 kV

SDR distribution recloser description and features

Siemens has more than 30 years of experience in vacuum switching technology and is a leader in the field of digital protection technology. The SDR recloser combines cutting-edge technology with quality engineering experience in relay protection schemes for which Siemens is known.

The Siemens 7SR controller  constitutes the brains of the recloser. It comprises indicators and control elements, communication interfaces and a USB port for convenient connection of a laptop computer. Access to the user level menus and data is protected by multi level password authentication. Along with overcurrent time protection (49 preset curves and multiple user configurable curves), it is equipped for earth fault and sensitive earth fault detection. Inrush restraint and load shedding are further protection functions that help prevent nuisance outages.

The Siemens 7SR controller  offers a multitude of inputs and outputs for customer use. Additional communication modules for data transfer are available as options. Self-monitoring and measuring functions round out the profile. The Siemens 7SR controller  is mounted in a cabinet, which also contains the auxiliary power supply and a battery-backed UPS unit, fuses and a general purpose outlet to power a laptop.

Siemens SDR distribution reclosers offer dependable protection for temporary faults in overhead line networks and improve the reliability of power supply systems. The Siemens 7SR controller, the core of the system, provides a high level of protection, easy operation and high operating efficiency.

 
 

SDR distribution recloser switch technical data and ratings

 
 

SDR distribution recloser switch dimensions

Siemens distribution recloser (SDR) switch dimensions in inches (mm)
 
 

SDR distribution recloser switch front and rear photos

Siemens distribution recloser (SDR) switch front and rear views up to 38 kV