Skip to Content


Content

Type B-2

Description

  • Same blade & contact materials as the Type B-1

  • Design provides clearance for an O.C.R.

  • Can also be used as a Regulator By-Pass

  • By-Pass can be visually checked

  • 15kV, 25kV, & 38kV Nominal Voltage Ratings

  • 110kV & 150kV BIL

  • 600A & 900A Continuous Current Ratings

  • Substation Style

  • Angled Pole Mount Brackets for pole mounting

  • Backplate Set for underhung mounting

O.C.R. (or regulator) By-Pass

 
 

600A

Add suffixes below to catalog numbers for the option described:

P = pole mounting bracket X = backplate for underhung mounting only T = tinned terminal pads L = by-pass blade in 'left-hand' position C = polymer insulators

 
 

Substation Style O.C.R. By-Pass

 
 

Optional Pole Mounting Brackets and Backplate Set

Pole Mounting Brackets

 
 

Product Support

Hotlines

US Support