PSS®ODMS - Advanced network applications and CIM-compliant modeling platform
As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.
Description
PSS®ODMS is a standalone software product designed for easy integration with SCADA/EMS to provide online network applications and CIM-compliant, unified network model management within an open architecture.
Used by system operators, power engineers and IT professionals throughout the electrical power industry, PSS®ODMS provides a lightweight and cost-effective yet incredibly powerful and user-friendly solution for operational network simulation/analysis. Its advanced “look-ahead” capability helps to improve system reliability (one of the key components of SmartGrid). PSS®ODMS also includes the most sophisticated CIM-compliant multi-user network modeling platform available today, supporting past, present and future network states.
In addition, PSS®ODMS seamlessly integrates with PSS®E through data exchange and scripting to bridge the data gap between operations and planning departments.
Does your company find itself in one of the following situations?
Scenario 1
“My organization has SCADA only. We recognize the added benefit of online network applications, but we do not have the budget or resources to purchase and maintain a conventional EMS and we are not looking to replace our existing SCADA system.”
Scenario 2
“My organization has a conventional SCADA/EMS including online network applications. We are interested in one or more of the following:
Improved data synchronization between operations and planning
Historical case studies
CIM-compliant network model data exchange and validation
Extending operational system visibility for improved contingency analysis
Other special functions not provided by our current EMS vendor.”
Scenario 3
“My organization is looking for a CIM-based enterprise solution with an open architecture, that supports a unified transmission operations-planning network model including past, present and future network states.”
If the answer is “Yes,” then PSS®ODMS can provide the solution.
PSS®ODMS offers a unique, robust and flexible solution to meet the challenges facing your company today. Contact Siemens PTI for further information or to schedule a demonstration.
PSS®ODMS User Support
Enter our User Support area for technical support or to contact us.