Skip to Content


Content

MOD® - Model on Demand

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

Overview

Description

MOD® extends the capabilities of Siemens PTI's CIM-compliant Operational Database Management System - PSS®ODMS product line.

The user can manage a great number of change cases for PSS®E. MOD® assembles sets of model changes into "queues". Queues can then be managed and organized in various fashions depending on the needs of the PSS®E user. Queues are coupled with MOD® seasonal and annual profiles to provide the PSS®E user with a procedure for organizing and re-organizing system investigations. All this without the need for generating a great number of PSS®E base cases, or repeatedly re-running PSS®E cases when planning sequences change.

Model On Demand MOD® revolutionizes transmission planning data manipulation and generation of major study data sets. MOD® allows the system study engineer to:

 
 

Product Support

Hotlines

US Support