Skip to Content


Content

Medium-voltage drawout controllers, type Series 81000™

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

Series 81000TM Medium Voltage Drawout Controller MVC

Medium-voltage drawout controllers, type Series 81000 description

The Siemens medium-voltage drawout controllers, type Series 81000 have a modular design consisting of up to three vacuum contactors per vertical section, each with three current limiting fuses, all housed in a free-standing sheet steel enclosure.

The completely drawout contactor carriage (360 A) includes all major power components (vacuum contactor, power fuses, CPT and CPT fuses) on one wheeled, drawout carriage. The drawout contactor carriage includes a quick disconnect plug for secondary connections. Drawout fuses carriages are used when loads require 720 A vacuum contactors.

Contactors are available with up to three high mounting for 5 kV and 360 A.

The drawout controllers are available in a wide range of starter types, including solid state reduced voltage.

The Siemens medium-voltage drawout controllers, type Series 81000 are manufactured under ISO9001 quality standards, along with Siemens complete line of medium-voltage switchgear and vacuum circuit breakers. The medium-voltage drawout controllers, type Series 81000 are designed, tested and labeled per NEMA, NEC, CSA, ANSI and UL standards.

Siemens also offers a complete line of motor protection relays and transformer protection relays to match any typical application.

 
 

Medium-voltage drawout controllers, type Series 81000 offered

  • Full voltage non-reversing (FVNR)

  • Reduced voltage primary reactor (RVPR)

  • Reduced voltage autotransformer (RVAT)

  • Reduced voltage solid state (SSRV)

  • Brushless synchronous (BL-SYNCH)

  • Brushtype synchronous (BT-SYNCH)

  • Two speed two winding (2S2W)

  • Two speed one winding (2S1W)

  • Wound rotor (WR)

  • Reversing

 
 

Medium-voltage drawout controllers, type Series 81000 maximum motor size

 
 

Medium-voltage drawout controllers, type Series 81000 maximum motor size dimensions in inches

1 Also available in 45" construction for two-high arrangement, requires top mounted bus.

2 Consult factory.

 
 

Product support

Hotlines

Hotlines

T&D online customer service portal

Access maintenance manuals, tips and technical information on current and out of production T&D equipment.