Skip to Content


Content

High Voltage GIS product description

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

GIS products

8DN8

Outdoor GIS up to 72.5 kV

Three phase encapsulated SF6 GIS, circuit breaker in self compression technology with common operated spring-spring drive for indoor and outdoor applications, ring, single or double busbar arrangements, designed and tested according to IEC 62271-203. Rated 72.5 kV - 2,500 Amps - 31.5 kA - 50 & 60 Hz.

8DN8 72.5 kV outdoor GIS
 
 

8DN9

Indoor GIS up to 245 kV

Single phase encapsulated SF6 GIS with three phase encapsulated busbar, circuit breaker in dynamic self compression technology with single pole operated spring-spring drive for indoor application, ring, breaker & half, single or double busbar arrangement, designed and tested according to IEC 62271-203 and IEEE C37. Rated 245 kV -3,150 Amps - 50 kA - 50 & 60 Hz.

8DN9 245 kV GIS

Outdoor GIS up to 245 kV

Single phase encapsulated SF6 GIS, circuit breaker in dynamic self compression technology with single pole operated spring-spring drive for outdoor application, ring, breaker & half, single or double busbar arrangement, designed and tested according to IEC 62271-203 and IEEE C37. Rated 245 kV -4,000 Amps - 50 kA - 50 & 60 Hz.

8DN9 245 kV outdoor GIS

Outdoor GIS up to 300 kV

Single phase encapsulated SF6 GIS, circuit breaker in dynamic self compression technology with single pole operated spring-spring drive for outdoor application, ring, breaker & half, single or double busbar arrangement, designed and tested according to IEC 62271-203 and IEEE C37. Rated 300 kV -4,000 Amps - 63 kA - 50 & 60 Hz.

8DN9 300 kV outdoor GIS
 
 

8DQ1

Outdoor GIS up to 420 kV

Single phase encapsulated SF6 GIS, circuit breaker in dynamic self compression technology (single break) with single pole operated spring-spring drive for indoor and outdoor applications, ring, breaker & half, single or double busbar arrangment, designed and tested according to IEC 62271-203. Rated 420 kV - 5,000 Amps - 50 kA - 50 & 60 Hz.

8DQ1 420 kV - 50 kA outdoor GIS

Outdoor GIS up to 420 kV

Single phase encapsulated SF6 GIS, circuit breaker in dynamic self compression technology with single pole operated spring-spring drive for indoor and outdoor applications, ring, breaker & half, single or double busbar arrangment, designed and tested according to IEC 62271-203. Rated 420 kV - 5,000 Amps - 63 kA - 50 & 60 Hz.

8DQ1 420 kV - 63 kA outdoor GIS

Outdoor GIS up to 550 kV

Single phase encapsulated SF6 GIS, circuit breaker in dynamic self compression technology with single pole operated spring-spring drive for indoor and outdoor applications, ring, breaker & half, single or double busbar arrangment, designed and tested according to IEC 62271-203. Rated 550 kV - 5,000 Amps - 63 kA - 50 & 60 Hz.

8DQ1 550 kV outdoor GIS
 
 

8DR1

GIS up to 800  kV

More information on our largest switchgear can be obtained from our sales and marketing department.

 
 

Product Support

Hotlines

US Support