HVDC PLUS - One Step Ahead
Description
HVDC PLUS (Power Link Universal System) is an Innovation in the field of HVDC transmission systems and opens up new fields of the proven HVDC technology.
Its innovative design allows technical as well as economical advantages. Via implementation of voltage-sourced converters, HVDC PLUS is the preferred solution where shortage of space is a criterion. It is ideal for connection of remote offshore platforms and wind farms to the onshore grid as well as for high-density areas. HVDC PLUS improves the performance of the transmission grid, guarantees high reliability and low efforts for maintenance and assembly.