Skip to Content


Content

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

Standalone Sinaut ICCPNT

Value Proposition

The need for better customer service and the optimization of power systems requires efficient data exchange between control centers, power pools, regional SCADA systems and power plants. This data must accurately reflect time-critical power systems information to support economical control and management decisions.

In today’s competitive environment, effective power systems management requires a wide range of data communication features not normally found in regional or proprietary communication systems.

The Solution – SINAUT ICCPNT Communication Product

The SINAUT ICCPNT Communication Product from Siemens Power Transmission & Distribution, Inc. provides a clear competitive advantage by giving you an open system environment. This is a cost-effective solution to make the current EMS system ICCP compatible.

The SINAUT ICCPNT product runs on the Windows 2000 PC platform.

 
 

Usage

Meeting Utilities' Critical Communication Needs

Deregulation is forcing reorganization of utilities around the world. Where utilities in the past use their own internal communications protocols to communicate between power plants, separate control centers and with intelligent substations, now utilities are separating into different corporate entities. As these corporate entities merge and change, converting multiple proprietary communication protocols become increasingly difficult and expensive. Utilities need a standard protocol that they can use across a Local or Wide Area Network to communicate critical realtime data. This protocol needs to work across different companies and communicate with different vendors’ systems. Inter Control Center Protocol (ICCP) meets these needs.

ICCP was developed over eight years and became an IEC (IEC 870-6 TASE.2) international standard in 1997. ICCP is meeting a global need with implementations in North and South America, Europe, Middle East and Asia.

Standalone ICCP

Most SCADA vendors have ICCP embedded in their new systems. However, many utility companies have existing systems without an ICCP interface. These existing systems are well-tuned and meeting the customer requirements, only lacking the ICCP communication interface. SINAUT ICCP/NT is designed as an easy add-on to these existing systems.

 
 

Benefits

ICCP/NT saves you money because you get ICCP functionality without replacing the existing system or doing costly system upgrades. And because SINAUT ICCP/NT is a standalone add on, it is easy to upgrade only the ICCP/NT product to get new features as ICCP evolves.

Easily installed and maintained by the customer. The majority of customers perform the installation and configuration of ICCPNT themselves. Complete installation and configuration documentation is provided.

Siemens offers a wide variety of ICCP services, depending upon customer requirements. These include developing custom applications to meet customer needs.

Why choose SINAUT ICCPNT?

ICCP Experience

 
 

Description II, System Configuration, Technical Data, Case Study, Download and Contact

Description

SINAUT ICCPNT Product Suite

The SINAUT ICCPNT product suite contains the SINAUT ICCPNT Base Product as well as the Siemens implementation of Block 8, an OPC Gateway and an EMS Link Gateway.

The SINAUT ICCPNT Base Product is for customers who need to exchange SCADA data (ICCP conformance blocks 1, 2, 4, and 5).

The Siemens implementation of ICCP conformance block 8 is for customers who need to exchange schedule data. Block 8 in ICCPNT allows the additional data exchange using standard device outage objects, standard transfer account objects with matrix data (without segment data), and standard transfer account objects with profile data (without segment data).

The OPC Gateway option provides OPC Data Access Client (DA) functionality within the Siemens ICCPNT product.

Siemens offers an EMS Link option to interface to the Siemens ARTECS II EMS systems.

Implementation of Block (Option)

Implementation of OPC Gateway (Option)

SINAUT ICCPNT is shipped with complete documentation, including release notes, functional specification, installation, configuration, operation and programming manuals.

ICCPNT Base Product Features

ICCPNT Base Product Features

Block 8 Implementation Features

 
 

Product Support

Hotlines

US Support