Skip to Content


Content

As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.

Spectrum PowerCC Distribution Management

Description

Usage

The new control system for public utilities, regional distributed network operators and industrial large energy consumer was conceived from the ground up. This control system is based on the most modern technologies and development tools, as well as an up-to-date, flexible and expandable software architecture, using component technology. With a comprehensive pallet of applications, Spectrum PowerCC DM increases the efficiency of line operation and disturbance management.

You can find our Spectrum PowerCC DM brochure on the right side under Downloads.

 
 

Features

Overview

Spectrum PowerCC DM - The distribution management system with future

A glance at today's IT world shows that systems are becoming ever more user friendly, self-explanatory and universal. Power systems control is no exception.

Spectrum PowerCC DM is a completely new management system designed for electricity, gas and water distribution networks, to meet the demands that the future holds for them. The system is suitable for municipals, utilities, regional distribution network operators and major industrial consumers of energy. It offers truly comprehensive functionality that provides optimum support for network operation and fault management.

Spectrum PowerCC DM - The solution with benefits for you

With its innovative technology, Spectrum PowerCC DM offers distribution network operators a number of significant advantages:

Greater independence - in every way The speed of installing the system is substantially faster than that of previous generation systems: It no longer takes several months; the system is up and running in just a matter of weeks.

A product solution with future Because the integrated technology is truly state-of-the-art, the investment involved is secure in the long-term: Service packs and upgrades are easy to install; the system simply continues to grow.

Adaptable to customers' future requirements Thanks to open interfaces, Spectrum PowerCC DM will retain its compatibility well into the future. Its configuration also makes it highly adaptable - so there are no reprogramming costs. New or changed requirements are no problem thanks to API's, Wizards and the Software Development Kit.

 
 

Your Benefits

Spectrum PowerCC DM is web-based Mobile access to all data in the system - regardless of where you are. A standby service, for example, can be organized from home, or system administration tasks can be performed from a remote point. This can save you a lot of time and money.

Spectrum PowerCC DM meets the latest standards A distribution network operator's core processes do not stop at the IT system boundaries; they need a wide variety of interacting IT systems(when dealing with network faults, for example). The latest standards such as the CIM data model (IEC 61970) and de facto industrial standards such as OPC (OLE for Process Control), MS-Office, and WinCC for operator communication and visualization pave the way for efficient office communication and to the world of industrial automation ( e.g. programmable logic controllers for gas and water networks) . This open form of communication allows Spectrum PowerCC DM to differentiate in the optimization of a network operator's core processes - right across the whole IT scene .

Spectrum PowerCC DM knows no compromises Spectrum PowerCC DM incorporates an innovative and powerful input and updating system for network and system configuration data - the Information Model Manager (IMM). Online functions such as graphical topology input, automatic display construction and automated data import with intelligent verification of data substantially reduce the effort involved in entering and updating data. That is particularly advantageous in distribution networks where data volumes are often considerable.

Spectrum PowerCC DM is fit for the future Spectrum PowerCC DM enjoys easy system migration, expandability and upgradability thanks to its flexible and modular design. Customized applications are also easy to incorporate through an Application Program Interface (API).

Spectrum PowerCC DM uses "best-of-class" Spectrum PowerCC DM uses the standard PC platform, Microsoft OS, Oracle RDBMS, and WinCC. Because such standards are so familiar in the office world , its operation is intuitive. This reduces the cost of both training and system administration.

 
 

Workforce Management

Description

Spectrum PowerCC DM is the right platform for small to medium utilities serving their customers with electricity, gas, water, remote heating and other municipal services.

Operation is designed for manned and unmanned control centers. In case of unmanned operation, all alarms will be forwarded to the standby staff. Standby personnel may have immediate control center access via remote consoles and web based laptops for taking the necessary actions. The new curve tool allows the representation of trends which can be integrated in an independent or stationary window.

 
 

Product Support

Hotlines

US Support