Medium-voltage outdoor vacuum distribution circuit breakers, type SDV6 (15.5 kV - 38 kV)
As of October 1, 2008, our U.S. business is called Siemens Energy, Inc.
- Medium-voltage outdoor vacuum distribution circuit breaker, type SDV6 (15.5 kV - 38 kV) overview
Medium-voltage outdoor vacuum distribution circuit breaker, type SDV6 (15.5 kV - 38 kV) description and features
Siemens type SDV6 medium-voltage outdoor vacuum circuit breakers are available in voltage ratings from 15.5 kV to 38 kV. Siemens technology is proven in thousands of installations around the world. Add a Siemens protective relay to match any typical application and have a complete packaged solution.
15.5 kV, 20 kA to 40 kA, 1200 A to 3000 A, 110 kV BIL
27.6 kV, 20 kA to 25 kA, 1200 A to 2000 A, 150 kV BIL
38.0 kV, 20 kA to 40 kA, 1200 A to 2000 A, 200 kV BIL
Reliable performance - time proven operating mechanism
3AH3 operator derived from operators introduced in 1977
Common operator for all ratings
Extended capacitor switching (optional)
Out-of-phase switching ratings (optional)
Large control compartment
Porcelain dry-type bushings
Robust design
Stainless steel exterior hardware
Highly reliable vacuum interrupters - MTTF over 43,000 years
Pair with Siemens protective relays to match any typical application
Moderate and high seismic qualification (Zones 1-4)
Meets or exceeds the latest ANSI, IEEE and NEMA standards
ANSI "rain tested" enclosure (C37.20.2 1999)
Circuit breakers shipped completely assembled and ready to install
Technical data
Circuit breaker type | Rated maximum voltage | Rated withstand voltages | Rated withstand voltages | Rated short-circuit and short-time current | Rated interrupting time1 |
| | Lightning impulse (BIL) | Power frequency | | |
| kV, rms | kV4 | Hz | kA, rms | ms / cycles |
15.5-20 | 15.5 | 110 / 142 | 50 | 20 | 83 / 5 |
15.5-25 | 15.5 | 110 / 142 | 50 | 25 | 83 / 5 |
15.5-31.5 | 15.5 | 110 / 142 | 50 | 31.5 | 83 / 5 |
15.5-40 | 15.5 | 110 / 142 | 50 | 40 | 83 / 5 |
27.6-20 | 27.6 | 150 / 194 | 60 | 20 | 83 / 5 |
27.6-25 | 27.6 | 150 / 194 | 60 | 25 | 83 / 5 |
38.0-20 | 38.0 | 200 / 258 | 80 | 20 | 83 / 5 |
38.0-25 | 38.0 | 200 / 258 | 80 | 25 | 83 / 5 |
38.0-31.5 | 38.0 | 200 / 258 | 80 | 31.5 | 83 / 5 |
38.0-40 | 38.0 | 200 / 258 | 80 | 40 | 83 / 5 |
Circuit breaker type | Rated continuous current | Rated transient recovery voltage (TRV)2 | Rated transient recovery voltage(TRV)2 | Rated permissible tripping delay time | Rated closing and latching current |
| | uc TRV peak value | t3 time to voltage uc | Y | |
| A, rms | kV | us | sec | kA, peak |
15.5-20 | 1200, 2000 | 29.2 | 32 | 2 | 52 |
15.5-25 | 1200, 2000 | 29.2 | 32 | 2 | 65 |
15.5-31.5 | 1200, 2000, 3000 | 29.2 | 32 | 2 | 82 |
15.5-40 | 1200, 2000, 3000 | 29.2 | 32 | 2 | 104 |
27.6-20 | 1200, 2000 | 52.1 | 45 | 2 | 52 |
27.6-25 | 1200, 2000 | 52.1 | 45 | 2 | 65 |
38.0-20 | 1200, 2000 | 71.7 | 59 | 2 | 52 |
38.0-25 | 1200, 2000 | 71.7 | 59 | 2 | 65 |
38.0-31.5 | 1200, 2000 | 71.7 | 59 | 2 | 82 |
38.0-40 | 1200, 2000 | 71.7 | 59 | 2 | 104 |
Control voltages, IEEE C37.06
Nominal | Range close | Range trip | Close coil A | Trip coil3 A | Spring charging motor A run (average) | Spring charging motor charging seconds |
48 Vdc | 36 - 56 | 28 - 56 | 2.1 | 11.4 / 30 | 8 | 10 |
125 Vdc | 90 - 140 | 70 - 140 | 1.0 | 5.4 / 7.4 | 4 | 10 |
250 Vdc | 180 - 280 | 140 - 280 | 0.5 | 2.1 / 4.2 | 2 | 10 |
120 Vac | 104 - 127 | 104 - 127 | 0.9 | ---- | 6 | 10 |
240 Vac | 208 - 254 | 208 - 254 | 0.4 | ---- | 3 | 10 |
1 Optional 50 ms (three-cycles) with 48 Vdc, 125 Vdc or 250 Vdc trip voltage.
2 TRV values are in accord with IEEE C37.06-2009 TRV peak value uc is roughly equal to historic E2 value in IEEE C37.06-2000. Value t3, time to voltage uc is approximately 1/1.138 times the T2 value in IEEE C37.06-2000.
3 First value is for standard 83 ms / five-cycle interrupting time. Second value is for optional 50 ms / three-cycle interrupting time.
4 First value is full-wave impulse withstand with circuit breaker open or closed. Second value is chopped-wave impulse withstand, applicable only with circuit breaker closed.
Dimensions in inches
Rating | A | B | C | D | E | F | G (Minimum) | G (Maximum) | H | I | J |
15.5 kV up to 2000 A | 10.8 | 13.0 | 51.0 | 58.5 | 28.2 | 15.9 | 105.8 | 129.4 | 44.1 | 39.9 | 44.0 |
15.5 kV 3000 A | 12.2 | 15.7 | 59.3 | 63.7 | 28.2 | 21.3 | 105.8 | 129.4 | 44.1 | 39.9 | 52.3 |
All 27.6 kV | 12.2 | 15.7 | 59.3 | 58.5 | 28.2 | 15.9 | 106.3 | 129.9 | 44.1 | 39.9 | 52.3 |
All 38 kV | 17.7 | 19.7 | 75.2 | 78.5 | 45.2 | 24.3 | 122.0 | 145.6 | 71.5 | 63.5 | 67.2 |
15.5 kV and 27.6 kV SDV6
Front, side and rear view photos