Skip to Content


Content

SIPROTEC 4 7SJ64

Multifunction protection relay with synchronization

Description

The SIPROTEC 4 7SJ64 can be used as a protective control and monitoring relay for distribution feeders and transmission lines of any voltage in networks that are earthed (grounded), low-resistance earthed, unearthed, or of a compensated neutral point structure. The relay is suited for networks that are radial or looped, and for lines with single or multi-terminal feeds. The SIPROTEC 4 7SJ64 is equipped with a synchronization function which provides the operation modes ‘synchronization check’ (classical) and ‘synchronous/asynchronous switching’ (which takes the CB mechanical delay into consideration). Motor protection comprises under current monitoring, starting time supervision, restart inhibit, locked rotor.

The 7SJ64 is the only relay of the 7SJ6 family featuring "flexible protection functions". Up to 20 protection functions can be added according to individual requirements. Thus, for example, a third 50 stage or reverse power protection can be implemented.

The relay provides easy-to-use local control and automation functions. The number of controllable switchgear depends only on the number of available inputs and outputs. The integrated programmable logic (CFC) allows the user to implement their own functions, e.g. for the automation of switchgear (interlocking). CFC capacity is much larger compared to 7SJ62/63 due to extended CPU power.The user is able to generate user-defined messages as well.

The flexible communication interfaces are open for modern communication architectures with control systems.

 
 

Function overview

 
 

Product Support

Hotlines

US Support